Fiber Unit
FU series
FU-98 Dedicated Mounting Bracket OP-87095
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-87095 | |||
Type | Dedicated Fittings | |||
Applicable product | FU-98 | |||
Number included | 2 pcs. | |||
Material | SUS316 | |||
Weight | Approx. 6 g (2 pcs.) | |||