CMOS Analog Laser Sensor
IA series
Sensor Head IA-065
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IA-065 | |||
Reference distance | 65 mm 2.56" | |||
Measurement range | 55 mm to 105 mm 2.17" to 4.13" | |||
Light source | Type | Red semiconductor laser, wavelength: 655 nm (visible light) | ||
Laser class | Class II (FDA (CDRH) Part1040.10) | |||
Output | 560 µW | |||
Spot diameter (at standard distance) | Approx. 550 x 1,750 µm 21.65 x 68.9 Mil | |||
Linearity | ±0.1% of F.S. (F.S.=±10 mm 0.39", | |||
Repeatability | 4 µm 0.16 Mil*2 | |||
Sampling cycle | 0.33/1/2/5 ms (4 levels available) | |||
Operation status indicators | Laser warning: Green LED, Analog output: Red LED, Measurement center: Green LED | |||
Temperature characteristics | 0.06% of F.S./°C (F.S.=±10 mm 0.39", | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient light | Incandescent lamp: 7,500 lux*3 | |||
Ambient temperature | -10 to +50 °C 14 to 122 °F (No condensation or freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Housing material: PBT Metal parts: SUS304 Packing: NBR Lens cover: Glass Cable: PVC | |||
Weight | Approx. 130 g (including cable) | |||
*1 Value when measuring the KEYENCE standard target (white diffuse object). | ||||