[Important Notice]
Due to a video streaming service outage, videos are currently unavailable.
We are working on restoring the service. We apologize for the inconvenience.
CMOS Analog Laser Sensor
IA series
Amplifier Unit IA-1000
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IA-1000 | |||
Head compatibility | Yes | |||
Display rate | Approx. 10 times/sec | |||
Minimum displayable unit | 1 µm 0.04 Mil (IA-030), 2 µm 0.08 Mil (IA-065/IA-100) | |||
Display range | -99.999 to 99.999 mm -3.94" to 3.94" (IA-030) · -99.998 to 99.998 mm -3.94" to 3.94" (IA-065/IA-100) | |||
Analog output voltage | 0.5 to 4 V, Output impedance 100 Ω | |||
Control | Bank switch input | Non-voltage input*1 | ||
Zero-shift input | ||||
Stop emission input | ||||
Rating | Power voltage | 10 to 30 VDC, including Ripple (P-P) 10 % | ||
Power consumption | 1500 mW max. (at 30 V; 50 mA max.) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No condensation or freezing) | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis | |||
Material | Front sheet: Polycarbonate Key tops: Polyacetel Cable: PVC | |||
Weight | Approx. 110 g (including cable) | |||
*1 Either bank switching input or zero shift input can be is used. The rated non-voltage input is: ON voltage, 2 V or less; OFF current, 0.05 mA or less. |