CMOS Multi-Function Analog Laser Sensor

IL series

CMOS Multi-Function Analog Laser Sensor IL series

Accurate, Repeatable Detection Regardless of the Surface Color or Finish

IL series - CMOS Multi-Function Analog Laser Sensor

IL Series CMOS multi-function analog laser sensors are reflective laser displacement sensors that provide the best-in-class detection ability and stability at a reasonable cost. Stable detection is possible without tuning for workpiece types or their surface conditions, so the IL Series can be added to production lines to help make setup, changeover, and product changes easier. With a wide-ranging lineup of sensor heads, including high-accuracy models and long-range (up to 3.5 m 11.5') models, these laser sensors can be applied to diverse applications thanks to their broad dynamic range and environmental resistance. 1 μm repeatability allows for use in high-tolerance detection setups that previous sensors could not stably provide.

Features

Repeatable Detection over a Wide Measurement Range

Repeatable Detection over a Wide Measurement Range

IL Series sensors are low-cost and high-performance, providing stable measurement for almost any target with a repeatability of 1um. With multiple sensor heads in the IL lineup, it can detect parts from as close as 20mm to as far as 3500mm.

Small, Rugged Head with Multi-Functional Amplifier

Small, Rugged Head with Multi-Functional Amplifier

The IL Series sensor head is small enough to fit anywhere it is needed and is rugged enough to withstand almost any environment. Furthermore, IL series amplifiers come installed with application specific functions built in, streamlining communication with process control systems.

Communicate over Ethernet, Profinet and more

Communicate over Ethernet, Profinet and more

The IL series can communicate with nearly all PLCs and can send important process information such as measurement data, Pass/Fail signal data, and status data without additional programming.