 
Image-Based Laser Sensor
IX series
Sensor Head 360 mm IX-360
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | IX-360 | |||
| Reference distance | 360 mm 14.17" | |||
| Measuring distance | 280 to 440 mm 11.02" to 17.32" | |||
| Detection area | Scan mode | Measuring distance of 280 mm 11.02": 66.0 × 49.5 mm 2.6" × 1.95" | ||
| Line mode | Measuring distance of 280 mm 11.02": 66.0 mm 2.6" | |||
| Laser Light source | Light source | 660 nm (visible light) wavelength red semiconductor laser | ||
| Laser class | Class II laser product (FDA [CDRH] Part 1040.10), Class 2 laser product (IEC 60825-1: 2014) | |||
| Output | 0.95 mW (FDA [CDRH] Part 1040.10), 1.6 mW (IEC 60825-1: 2014) | |||
| Height(Z direction) | Minimum detectable object size | Scan mode | Height | ø1.8 mm ø0.0709" *2 | 
| Average height | ø1.2 mm ø0.0472" *3 | |||
| Pin height | ø0.9 mm ø0.0354" *4 | |||
| Line mode | 1.2 mm × 1.5 mm 0.0472" × 0.0591" *5 | |||
| Repeatability | 150 μm *6 | |||
| Width(X direction) | Minimum edge detection | Line mode | 1 mm 0.0394" *7 | |
| Estimated detection | (When measuring the height between two points, the minimum step difference is as follows. | |||
| Sampling cycle | Scan mode | 120 ms (min.) (typical) | ||
| Line mode | 6 ms / 11 ms (selectable) | |||
| Image receiving element | Monochrome CMOS image sensor | |||
| Image capture lighting | Light source | Red LED | ||
| Lighting method | Pulse lighting | |||
| Temperature characteristics | 0.08% of F.S./°C *8 | |||
| Environmental resistance | Enclosure rating | IP67 | ||
| Ambient light | Incandescent lamp, 5000 lux or less *9 | |||
| Ambient temperature | 0 to +45°C 32 to 113°F (No freezing) *10 | |||
| Relative humidity | 35 to 85% RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions | |||
| Shock resistance | 500 m/s2 1640'/s2, 3 times in each of the 3 directions | |||
| Material | Main unit case: Zinc die-casting / Front cover: Glass, acrylic (hard coat) / Operation indicator cover: TPU / Connector ring: PBT / Connector: Zinc die-casting | |||
| Weight | Approx. 190 g | |||
| *1 X: Long-side direction of laser, Y: Short-side direction of laser | ||||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)