Image-Based Laser Sensor
IX series
IX Series Control Panel IX-CP50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IX-CP50 | |||
Display panel | 5.7" TFT color LCD, 640 × 480 (VGA) | |||
Backlight | Method | White LED | ||
Duration | Approx. 50,000 hours (25°C 77°F) | |||
Touch panel | Method | Analog resistive | ||
Actuating force | 0.8 N or less | |||
Ethernet | Standard | 100BASE-TX/10BASE-T *1 | ||
Connector | M12 4-pin connector *1 | |||
Languages | English/Japanese/German/Simplified Chinese/Italian/French/Spanish *2 | |||
Expanded memory | USB memory *3 | |||
Ratings | Power voltage | 24 VDC ±10% (including ripple) | ||
Current consumption | 0.3 A or less | |||
Environmental resistance | Enclosure rating | IP40 | ||
Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) | |||
Relative humidity | 35 to 85% RH (No condensation) *4 | |||
Drop resistance | 1.3 m 4.3' onto concrete (2 times in an arbitrary direction) | |||
Vibration resistance | 10 to 55 Hz; double amplitude 0.7 mm 0.03"; 2 hours in each of the X, Y, and Z directions | |||
Material | Main unit case: PC / Power connector: Brass + Ni plating / | |||
Weight | Main unit: Approx. 450 g | |||
*1 Dedicated for use in connecting to the IX-1000/1050/H2000/H2050. | ||||