 
Laser Displacement Sensors
LB series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
Amplifier Unit LB-301
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | LB-301 | |||
| Type | Long-range Sensor head | |||
| Reference distance | 300 mm 11.81" | |||
| Measuring range | ±100 mm ±3.94" | |||
| Output | Laser Class | FDA (CDRH) 21CFR Part 1040.10 | Class IIIb | |
| IEC 60825-1 | Class 3B | |||
| Light source | Type | Invisible infrared | ||
| Pulse duration | 35 µs | |||
| Wavelength | 785 nm | |||
| Spot diameter (with white paper) | 1.2 x 2.5 mm0.05" x 0.10"*1 | |||
| Linearity (with white paper) | 0.4% of F.S.*1 | |||
| Resolution (at LO mode with white paper at reference distance) | 50 µm 1.97 Mil | |||
| *1 Spot diameter was measured with the target at the reference distance. | ||||
