Laser Displacement Sensors
LB series
Recommended Replaceable Products: CMOS Multi-Function Analog Laser Sensor - IL series
Contact Us: 1-888-539-3623 Inquiry form
Sensor Head Cable 2 m LB-C2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LB-C2 | |||
Type | Extension cord | |||
Applicable product | LB Series | |||
Length | 2 m 6.56' | |||