Digital Laser Sensor
LV series
Recommended Replaceable Products: Sensor head, Retro-reflective model, Area type Magnified beam, long-distance area - LV-NH64
Contact Us: 1-888-539-3623 Inquiry form
retro-reflective Sensor Head, Area Type, Long-distance Area LV-H64
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | LV-H64 | |||
Type | Long distance | |||
FDA (CDRH) Part 1040.10 | Class II | |||
Light source | Visible red semiconductor laser | |||
Wavelength | 660 nm | |||
Detecting distance | FINE | 100 to 500 mm 3.94" to 19.69" (100 to 700 mm 3.94" to 27.56")*1 | ||
TURBO | 200 to 850 mm (300 to 1000 mm) | |||
SUPER | 400 to 1200 mm (600 to 1500 mm) | |||
Environmental resistance | Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | ||
Material | Case | Reinforced glass/plastic | ||
Lens cover | Norbornene plastic | |||
Reflective mirror | Polycarbonate, acrylic | |||
Weight | Approx. 45 g | |||
*1 The parentheses indicate the detecting distance when OP-51428 is used. | ||||