Self-contained Miniature Photoelectric Sensor
PR-M/F series
Mini-slim Reflective (Background suppression) Cable Type 15mm PR-MB15N1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | PR-MB15N1  | |||
Type  | Reflective (Background suppression)  | |||
Output  | NPN  | |||
Shape  | Mini-slim  | |||
Cable connection  | 1 m cable  | |||
Detection distance  | 1 to 15 mm 0.04" to 0.59"  | |||
Number of control outputs  | 2 outputs  | |||
Output operation  | Output 1  | Light-ON  | ||
Output 2  | Dark-ON  | |||
Response time  | Output 1  | 0.5 ms  | ||
Output 2  | ON→OFF: 2.7 ms, OFF→ON: 0.5 ms  | |||
Sensitivity adjustment  | None  | |||
Spot diameter  | Approx. ø3 mm (at 15 mm)  | |||
Light source  | 4 element, point light source, red LED (650 nm)  | |||
Mutual interference prevention function  | 4 sensors  | |||
Indicator lamp  | Output indicator (orange), stable operation indicator (green), thrubeam type transmitter: power supply indicator (green)  | |||
Control output  | 30 VDC or lower, 50 mA or lower  | |||
Protection circuit  | Power supply reverse connection protection, output overcurrent protection,  | |||
Rating  | Power voltage  | 10 to 30 VDC, including Ripple (P-P) 10 %  | ||
Current consumption  | 19 mA  | |||
Environmental resistance  | Enclosure rating  | IP67 (IEC60529), IP69K (DIN40050-9), 4X, 6P, 13 (NEMA250)  | ||
Insulation resistance  | 20 MΩ or higher (500 VDC)  | |||
Ambient light  | Incandescent lamp: 5,000 lux or lower, Sunlight: 20,000 lux or lower  | |||
Ambient temperature  | -25 to +55 °C -13 to 131 °F (No freezing)  | |||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Storage temperature  | -25 to +75 °C -13 to 167 °F  | |||
Withstand voltage  | 1,000 VAC, 50/60 Hz, 1 min  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Shock resistance  | 1,000 m/s2, 6 times in each of the X, Y, and Z directions  | |||
Material  | Case: SUS316L, indicator cover/lens cover: polysulfone,  | |||
Accessories  | Instruction manual  | |||
Weight  | Approx. 21 g  | |||