PX series
IP68g/IP69K [NEMA Type 4x/6P/13] rated sensor head
The case is completely backfilled under vacuum with transparent epoxy resin. This ensures maximum adhesion with the cable and lens, and prohibits liquid entry.
The thick walls of the sensor permit higher levels of installation
torque, preventing release due to vibration or shock.
* PX-H72(G) only. The cases of other models are 1.5 mm in
thickness.
The tough, scratch-resistant, optical glass lens can be used in the harshest environments.
Incredible power by combining infrared or 4-element red LED with an optical quality glass lens.
The plastic inner sleeve has low water absorbing properties and excellent oil-resistance. It prevents water or oil from penetrating the case.
The protective structure complies with JEM (Japan Electrical Manufacturers' Association) standards. IP68g does not ensure safe usage when a product is soaked in oil.
The IP tests are conducted under a specified conditions within a specified time and do not ensure the performance for extended periods of time.
Indoor or outdoor use primarily to provide a degree of protection against corrosion,windblown dust and rain,splashing water,hose-directed water and damage from external ice formation.
Indoor or outdoor use primarily to provide a degree of protection against hose-directed water,the entry of water during prolonged submersion at a limited depth and damage from external ice formations.
Indoor use primarily to provide a degree of protection against dust,spraying of water,oil,and noncorrosive coolant.
Model | Screw sizes | Torque |
---|---|---|
PX-H71/H71G |
M8 |
12 N-m(120kgf・cm) |
PX-H71TZ |
M8 |
12 N-m(120kgf・cm) |
PX-H72/H72G |
M12 |
35 N-m(350kgf・cm) |
PX-H61/H61G |
M12 |
35 N-m(350kgf・cm) |
For installation, be sure not to exceed the torque in the above table.
Downloads
For Your Support