Heavy-duty Photoelectric Sensors
PX series
Protection Tube for PX-H71 OP-77673
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | OP-77673 | |||
Overview | This is a spiral protection tube for the sensor head. If you want to use the spiral tube with types that have long cables, use the spiral tube together with protection tube OP-77675. | |||
Applicable product | PX-H71 | |||
Number included | Spiral tube (2 m) × 1, mounting bracket for M8 head × 1, M2 set screw × 3 (including 1 spare), end cap × 1, hexagon wrench × 1 | |||
Length | 2 m 6.56' | |||
Material | Spiral: SUS304, End cap: SUS303 | |||
Note | Generally, use the PX-H71G, to which the spiral tube has already been attached. Extend the spiral tube on the light transmission and light reception ends to a total length of 10 m. | |||