High-Accuracy Digital Contact Sensor
GT2 series
Amplifier Unit, Large Display Amplifier GT2-100N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-100N | |||
Mounting method | Panel mount/Screw mounting using optional mounting bracket | |||
Output | NPN output | |||
Main unit/expansion unit | - | |||
Power supply voltage | 20 to 30 VDC, including 10 % ripple (P-P), Class 2 | |||
Power consumption | Normal | 4,500 mW max. (30 V, 150 mA max.) | ||
Power saving (Eco) | 3,600 mW max. (30 V, 120 mA max.)*1 | |||
Display power | Measured value display | 6 + 1/2-digit 7-segment LED (red) | ||
Other displays | 2-color, 13-level bar LED display (red, green), indicators (red, green) | |||
Display range | -199.999.9 to 199.999.9 | |||
Display resolution | 0.1 μm 0.004 Mil | |||
Control input | Timing/preset/ | No-voltage input | ||
Control output | HH/HI/GO/LO/LL | NPN open collector, 40 V 50 mA or less*2, residual voltage 1 V or less | ||
Response time | hsp(3)/5/10/100/500/1,000 ms | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.15 mm 0.006", 2 hours in each of the X, Y, and Z directions | |||
Material | Main body case: Polycarbonate, Key top: Polyacetal, Front sheet: PET | |||
Power supply/I/O cable | Power supply: Terminal block, I/O: 20-pin connector (MIL standard) | |||
Weight | Approx. 380 g | |||
*1 For GT2-100 Series, when the maximum number of sensor heads are connected and all units are set to power saving mode. | ||||