High-Accuracy Digital Contact Sensor
GT2 series
Amplifier Unit, Panel Mount Type, PNP GT2-76P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | GT2-76P  | |||
Mounting method  | Panel mount  | |||
Output  | PNP output  | |||
Main unit/expansion unit  | Expansion unit*1  | |||
Power supply voltage  | 10 to 30 VDC, including 10 % ripple (P-P), Class 2*1  | |||
Power consumption  | Normal  | 2,200 mW max. (30 V, 73.3 mA max.)  | ||
Power saving (Eco)  | 1,700 mW max. (30 V, 56.7 mA max.)  | |||
Display power  | Measured value display  | 6 + 1/2-digit 7-segment LED (red)  | ||
Other displays  | 2-color, 13-level bar LED display (red, green), indicators (red, green)  | |||
Display range  | -199.999.9 to 199.999.9  | |||
Display resolution  | 0.1 μm 0.004 Mil  | |||
Control input  | Timing/preset/  | No-voltage input  | ||
Control output  | HH/HI/GO/LO/LL  | PNP open collector, 30 V 50 mA or less, residual voltage 1 V or less*1*2  | ||
Response time  | hsp(3)/5/10/100/500/1,000 ms  | |||
Environmental resistance  | Ambient temperature  | -10 to +50 °C 14 to 122 °F (No freezing)  | ||
Relative humidity  | 35 to 85 % RH (No condensation)  | |||
Vibration resistance  | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions  | |||
Material  | Main body case: Polycarbonate, Key top: Polyacetal, Front sheet: PET, Cable: PVC  | |||
Power supply/I/O cable  | 12-core connector connection (Connecting cable included)  | |||
Weight  | Approx. 140 g (including panel mounting bracket, protective front cover and power cable)  | |||
*1 When adding expansion units, there are the following restrictions according to the number of connected units.  | ||||