High-Accuracy Digital Contact Sensor
GT2 series
Extension Board for GT2-100N GT2-E3N
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-E3N | |||
Mounting method | Installed into GT2-100N/100P (up to 3 boards) | |||
Output | NPN output | |||
Main unit/expansion unit | - | |||
Power supply voltage | Supplied from GT2-100N/100P | |||
Power consumption | Normal | 4,200 mW max. (30 V, 140 mA max.)*1 | ||
Power saving (Eco) | 4,000 mW max. (30 V, 133.3 mA max.) | |||
Display power | Measured value display | - | ||
Other displays | ||||
Display range | ||||
Display resolution | ||||
Control input | Timing/preset/ | No-voltage input | ||
Control output | HH/HI/GO/LO/LL | NPN open collector, 40 V 50 mA or less*2, residual voltage 1 V or less | ||
Response time | hsp(3)/5/10/100/500/1,000 ms | |||
Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F | ||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Material | Main body case: Polycarbonate, Key top: Polyacetal, Front sheet: PET | |||
Power supply/I/O cable | I/O: 30-pin connector (MIL standard) | |||
Weight | Approx. 80 g | |||
*1 For GT2-100 Series, when the maximum number of sensor heads are connected and all units are set to power saving mode. | ||||