High-Accuracy Digital Contact Sensor
GT2 series
Software GT2-H2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-H2 | |||
Operating System | Windows 11 Home/Pro/Enterprise (32 bit/64 bit) | |||
Supported languages | Japanese/English/German/Spanish/Portuguese/Italian/French/Simplified Chinese | |||
CPU | Needs to be compliant with system requirements for OS. | |||
Memory capacity | ||||
Available hard disk space | 1 GB or more | |||
Display | Resolution 1024 × 768 pixel or higher, | |||
PC interface | Over USB2.0 or RS-232C (Serial) port or Ethernet (TCP/IP) | |||
Note | .NET Framework 4.0 or 4.5 needs to be installed.*1 | |||
*1 If .NET Framework is not installed, .NET Framework 4.0 or 4.5 will be installed when GT2-H2 installed. | ||||