High-Accuracy Digital Contact Sensor
GT2 series
Sensor Head GT2-H50
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | GT2-H50 | |||
Detection system | Quartz glass scale, CMOS image sensor projection system, Absolute type (without tracking error) | |||
Measuring range | 50 mm 1.97" | |||
Resolution | 0.5 μm 0.02 Mil | |||
Indicated accuracy | 3.5 µm 0.14 Mil (p-p)*1 | |||
Measuring force | Downward mounting | 3.2 N*2 | ||
Side mounting | 2.8 N*2 | |||
Upward mounting | 2.4 N*2 | |||
Sampling cycle | 1 ms | |||
Mechanical response | 7 Hz*1 | |||
Operation indicator light | 2-color LED (red, green) | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +55 °C 14 to 131 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Materials | Main body | Main body cast: Zinc die-casting, Indicator: Polyarylate, Dust boot: NBR | ||
Dust boot | NBR | |||
Contact | TYPE304, 440C Stainless steel*3 | |||
Sensor head cable | Optional (connect to the M8 connector) | |||
Weight | Approx. 320 g (excluding cable) | |||
*1 Value when the ambient temperature is 20 °C 68 °F. | ||||