 
High-Accuracy Digital Contact Sensor
GT2 series
Amplifier Unit USB connection type GT2-UB1
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | GT2-UB1 | |||
| Cable connector | M8 Female | |||
| Operating System | Windows 11 Home/Pro/Enterprise (32bit/64bit) | |||
| USB connector | USB TypeA | |||
| USB Communication | USB2.0 Full Speed | |||
| Interface | USB-COM | |||
| Power supply voltage | USB bus power | |||
| Rating | Power consumption | 200 mA max.*1 | ||
| Environmental resistance | Ambient temperature | -10 to +50 °C 14 to 122 °F (No freezing) | ||
| Relative humidity | 35 to 85 % RH (No condensation) | |||
| Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
| Material | Main unit: Polycarbonate(PC), Cable: PVC | |||
| Weight | Approx. 40 g (including the cable) | |||
| *1 Bus-power-type USB hubs cannot be used. | ||||
 
![NR-X Data Logger / Data Acquisition Direct connection to other KEYENCE products [Click Here to Learn More!]](/Images/nr-x_series_300_300_01_2089589.jpg)