Specs Thrubeam Type Laser Detection Sensor IB series

Model

IB-01

IB-05

IB-10

IB-30

Image

Light source

Wavelength

660 nm (Visible light semiconductor laser)

Laser Class

Class 1 Laser Product (IEC 60825-1, FDA (CDRH) Part 1040.10*1)

Installation distance

0 to 2,000 mm 78.74"

0 to 300 mm 11.81"

Measurement range

ø1 mm ø0.04" (Installation distance 0 to 300 mm 11.81")
ø1 to 2.5 mm (Installation distance 300 to 2,000 mm 11.81" to 78.74")

5 mm 0.20"

10 mm 0.39"

30 mm 1.18"

Sampling cycle

12,500 times/sec. (80 µs)

Minimum detection target

ø8 µm ø0.31 Mil (Installation distance 0 to 300 mm 11.81")
ø8 to 50 µm ø0.31 to 1.97 Mil (Installation distance 300 to 2,000 mm 11.81" to 78.74")*2

ø0.05 mm ø0.002"*2

ø0.1 mm ø0.004"*2

ø0.2 mm ø0.01"*2

Repeatability

5 µm 0.20 Mil (distance 0 to 300 mm 11.81")*3

5 µm 0.20 Mil*3

10 µm 0.39 Mil*3

Temperature characteristics

±0.2 % of F.S./°C*4

±0.1 % of F.S./°C (±5 µm 0.20 Mil)*4

±0.1 % of F.S./°C (±10 µm 0.39 Mil)*4

±0.1 % of F.S./°C (±30 µm 1.18 Mil)*4

Operating indicators

Laser emission warning indicator: green LED

Environmental resistance

Ambient light

Incandescent lamp: 5,000 lux, Solar light: 10,000 lux

Incandescent lamp: 5,000 lux, Solar light: 5,000 lux

Incandescent lamp: 10,000 lux, Solar light: 10,000 lux

Ambient temperature

0 to +40 °C 32 to 104 °F (No freezing)

0 to +50 °C 32 to 122 °F (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z axis

Material

Case

PBT

Galvanized die cast

Lens cover

Glass

Cable

PVC (2 m 6.6')

Weight

Approx. 140 g

Approx. 180 g

Approx. 220 g

Approx. 510 g

*1 The classification for FDA (CDRH) is implemented based on IEC60825-1 in accordance with the requirements of Laser Notice.
*2 Value when measuring the target (white diffuse object) at the middle of the transmitter and receiver position, and at the center of the measurement range.
*3 When distance between transmitter and receiver is set to 300 mm 11.81", and light is half-shielded at a position 150 mm 5.91" from receiver. Deflection width (±2σ) when sampled for 30 seconds with an average number of times set to 64 times.
*4 When distance between transmitter and receiver is set to 100 mm 3.94" and full light is received.

Back to top

Model

IB-1000

IB-1500

IB-1050

IB-1550

Image

Type

DIN rail mount

Panel mount

DIN rail mount

Panel mount

Main unit/Expansion unit

Main unit

Expansion unit

Head compatibility

Yes

Display

Display resolution

0.01 %, 0.1 %, 1 % (switchable)

Display range

–99.999 to 99.999, –99.99 to 99.99
–99.9 to 99.9, –99 to 99 (switchable)

Digital display method

Dual7-segmentdisplay
Upper level: 5 red digits
Lower level: 5 green digits

Dual7-segmentdisplay
Upper level: 2-color (green/red) 5 digits
Lower level: 5 green digits

Dual7-segmentdisplay
Upper level: 5 red digits
Lower level: 5 green digits

Dual7-segmentdisplay
Upper level: 2-color (green/red) 5 digits
Lower level: 5 green digits

Operating indicators

Judgment indicator: 2-color (green/red) LED (HI, GO, LO)
Bank indicator: Green LED x 4
Laser emission warning indicator: Green LED
Others: Green LED x 8, red LED x 3

Analog output voltage

±5 V, 1 to 5 V, 0 to 5 V Output impedance 100 Ω *1

No

Analog current output

4 to 20 mA Maximum load resistance 350 Ω *1

Control Input

Bank switch input, zero shift input

Non-voltage input *2

Control input

Zero shift input

Laser emission stop input

Timing input

Reset input

Adjust input

Control output

Judgment output (check output)

Open collector (NPN/PNP switchable, N.O./N.C. switchable) *3

Power supply

Power consumption

2400 mW or less (at 30 V, 80 mA max.) *4 *5 (including analog current output)

2550 mW or less (at 30 V, 85 mA max.) *4 *5 (including analog current output)

2400 mW or less (at 30 V, 80 mA max.) *4 *5 (including analog current output)

2550 mW or less (at 30 V, 85 mA max.) *4 *5 (including analog current output)

Power voltage

10 to 30 VDC, including ripple (P-P) 10% Class 2 or LPS *4

Supplied from main unit *4

Environmental resistance

Pollution degree

2

Ambient temperature

-10 to +50 °C (No freezing)

Relative humidity

35 to 85 % RH (No condensation)

Vibration resistance

10 to 55 Hz, compound amplitude 1.5 mm, 2 hours each for X, Y, Z axes

Material

Main unit case/Front panel: polycarbonate, keytop: polyacetal, cable: PVC

Weight

Approx. 150 g (including accessories)

Approx. 170 g (including accessories)

Approx. 140 g (including accessories)

Approx. 165 g (including accessories)

*1 ±5 V, 1 to 5 V, 0 to 5 V, or 4 - 20 mA should be selected.
*2 The four external input wires are assigned with desired inputs.
Rated no-voltage input: ON voltage 2 V or less, OFF current 0.05 mA or less
Rated voltage input: Max. input rating 30 V or less, ON voltage 7.5 V or more, OFF current 0.05 mA or less
*3 Rated NPN open collector output: Max. 100 mA/ch (20 mA/ch when expansion units are connected), 30 V or less, residual voltage 1 V or less
Rated PNP open collector output: Max. 50 mA/ch (20 mA/ch when expansion units are connected), power voltage or less, residual voltage 2 V or less
*4 Use with the over current protection device which is rated 30 V or more and not more than 1 A.
*5 Does not include the power consumption of the load.
The power consumption with expansion units installed is the total of each amplifier unit’s power consumption.
Example: When using one main unit (IB-1000) with two expansion units (IB-1050) (2400 mW X 1) + (2400 mW X 2) = 7200 mW

Back to top