Image-Based Laser Sensor
IX series
Specs Image-Based Laser Sensor IX series
Sensor Head
| 
         Model  | 
        
         IX-055  | 
        
         IX-080  | 
        
         IX-150  | 
        
         IX-360  | 
        
         IX-360W  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
        
         
  | 
    |||
| 
         Reference distance  | 
        
         55 mm 2.17"  | 
        
         80 mm 3.15"  | 
        
         150 mm 5.91"  | 
        
         360 mm 14.17"  | 
    ||||
| 
         Measuring distance  | 
        
         45 to 65 mm 1.77" to 2.56"  | 
        
         62 to 98 mm 2.44" to 3.86"  | 
        
         100 to 200 mm 3.94" to 7.87"  | 
        
         280 to 440 mm 11.02" to 17.32"  | 
    ||||
| 
         Detection area  | 
        
         Scan mode  | 
        
         Measuring distance of 45 mm 1.77": 27.5 × 20.5 mm 1.08" × 0.81"  | 
        
         Measuring distance of 62 mm 2.44": 36.5 × 27.0 mm 1.44" × 1.06"  | 
        
         Measuring distance of 100 mm 3.94": 56.5 × 42.0 mm 2.22" × 1.65"  | 
        
         Measuring distance of 280 mm 11.02": 66.0 × 49.5 mm 2.6" × 1.95"  | 
        
         Measuring distance of 280 mm 11.02": 150 × 113 mm 5.91" × 4.45"  | 
    ||
| 
         Line mode  | 
        
         Measuring distance of 45 mm 1.77": 27.5 mm 1.08"  | 
        
         Measuring distance of 62 mm 2.44": 36.5 mm 1.44"  | 
        
         Measuring distance of 100 mm 3.94": 56.5 mm 2.22"  | 
        
         Measuring distance of 280 mm 11.02": 66.0 mm 2.6"  | 
        
         Measuring distance of 280 mm 11.02": 150 mm 5.91"  | 
    |||
| 
         Laser Light source  | 
        
         Light source  | 
        
         660 nm (visible light) wavelength red semiconductor laser  | 
    ||||||
| 
         Laser class  | 
        
         Class II laser product (FDA [CDRH] Part 1040.10), Class 2 laser product (IEC 60825-1: 2014)  | 
        
         Class 2 laser product (IEC 60825-1: 2014, FDA [CDRH] Part 1040.10 *11)  | 
    ||||||
| 
         Output  | 
        
         0.95 mW (FDA [CDRH] Part 1040.10), 1.6 mW (IEC 60825-1: 2014)  | 
        
         2.8 mW  | 
    ||||||
| 
         Height(Z direction)  | 
        
         Minimum detectable object size  | 
        
         Scan mode  | 
        
         Height  | 
        
         ø0.7 mm ø0.0276" *2  | 
        
         ø1.0 mm ø0.0394" *2  | 
        
         ø1.7 mm ø0.0669" *2  | 
        
         ø1.8 mm ø0.0709" *2  | 
        
         ø3.8 mm ø0.1496" *2  | 
    
| 
         Average height  | 
        
         ø0.4 mm ø0.0157" *3  | 
        
         ø0.5 mm ø0.0197" *3  | 
        
         ø0.9 mm ø0.0354" *3  | 
        
         ø1.2 mm ø0.0472" *3  | 
        
         ø2.6 mm ø0.1024" *3  | 
    |||
| 
         Pin height  | 
        
         ø0.3 mm ø0.0118" *4  | 
        
         ø0.4 mm ø0.0157" *4  | 
        
         ø0.8 mm ø0.0315" *4  | 
        
         ø0.9 mm ø0.0354" *4  | 
        
         ø1.9 mm ø0.0748" *4  | 
    |||
| 
         Line mode  | 
        
         0.5 mm × 0.5 mm 0.0197" × 0.0197" *5  | 
        
         0.7 mm × 0.7 mm 0.0276" × 0.0276" *5  | 
        
         1.1 mm × 1.1 mm 0.0433" × 0.0433" *5  | 
        
         1.2 mm × 1.5 mm 0.0472" × 0.0591" *5  | 
        
         2.6 mm × 2.6 mm 0.1024" × 0.1024" *5  | 
    |||
| 
         Repeatability  | 
        
         10 μm *6  | 
        
         20 μm *6  | 
        
         50 μm *6  | 
        
         150 μm *6  | 
    ||||
| 
         Width(X direction)  | 
        
         Minimum edge detection  | 
        
         Line mode  | 
        
         0.3 mm 0.0118" *7  | 
        
         0.4 mm 0.0157" *7  | 
        
         0.5 mm 0.0197" *7  | 
        
         1 mm 0.0394" *7  | 
        
         2 mm 0.0787" *7  | 
    |
| 
         Estimated detection  | 
        
         (When measuring the height between two points, the minimum step difference is as follows.  | 
    |||||||
| 
         Sampling cycle  | 
        
         Scan mode  | 
        
         120 ms (min.) (typical)  | 
    ||||||
| 
         Line mode  | 
        
         6 ms / 11 ms (selectable)  | 
    |||||||
| 
         Image receiving element  | 
        
         Monochrome CMOS image sensor  | 
    |||||||
| 
         Image capture lighting  | 
        
         Light source  | 
        
         Red LED  | 
    ||||||
| 
         Lighting method  | 
        
         Pulse lighting  | 
    |||||||
| 
         Temperature characteristics  | 
        
         0.04% of F.S./°C *8  | 
        
         0.08% of F.S./°C *8  | 
        
         0.04% of F.S./°C *8  | 
    |||||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP67  | 
    ||||||
| 
         Ambient light  | 
        
         Incandescent lamp, 5000 lux or less *9  | 
        
         Incandescent lamp, 3000 lux or less *9  | 
    ||||||
| 
         Ambient temperature  | 
        
         0 to +45°C 32 to 113°F (No freezing) *10  | 
    |||||||
| 
         Relative humidity  | 
        
         35 to 85% RH (No condensation)  | 
    |||||||
| 
         Vibration resistance  | 
        
         10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions  | 
    |||||||
| 
         Shock resistance  | 
        
         500 m/s2 1640'/s2, 3 times in each of the 3 directions  | 
    |||||||
| 
         Material  | 
        
         Main unit case: Zinc die-casting / Front cover: Glass, acrylic (hard coat) / Operation indicator cover: TPU / Connector ring: PBT / Connector: Zinc die-casting  | 
    |||||||
| 
         Weight  | 
        
         Approx. 190 g  | 
        
         Approx. 300 g  | 
    ||||||
| 
         *1 X: Long-side direction of laser, Y: Short-side direction of laser  | 
    ||||||||
Sensor Amplifier
| 
         Model  | 
        
         IX-H2000  | 
        
         IX-H2050  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
    |||
| 
         Main unit / expansion unit  | 
        
         Main unit  | 
        
         Expansion unit  | 
    |||
| 
         Display  | 
        
         Min. display unit  | 
        
         Z axis  | 
        
         10 μm *1  | 
    ||
| 
         X axis  | 
        
         50 μm *1  | 
    ||||
| 
         Display range  | 
        
         Z axis  | 
        
         ±999.99 to ±999 mm 39.33" (with 4 selectable steps) *1  | 
    |||
| 
         X axis  | 
        
         ±999.95 to ±999 mm 39.33" (with 4 selectable steps) *1  | 
    ||||
| 
         Tools  | 
        
         Scan mode  | 
        
         Height, Step, Average height, Pin height, MAX/MIN, Height area, Monochrome area, Width, Step calculation, Thickness calculation,  | 
    |||
| 
         Line mode  | 
        
         Height (Ave./Max./Min.), Step (Ave./Max./Min.), Edge position, Width/diameter, Step/width calculation, Thickness calculation,  | 
    ||||
| 
         Other functions  | 
        
         Common  | 
        
         Zero/offset, Operating threshold adjustment, 2-point calibration, Measurement direction, Position correction NG measurement, Zero/offset recording, Capture mode (HDR),  | 
    |||
| 
         Scan mode  | 
        
         Measurement range, Measurement position (small/standard/large), Measurement mode, Measurement noise elimination, Imaging mode (high gain),  | 
    ||||
| 
         Line mode  | 
        
         Average count, Laser position adjustment, Timing input, Head tilt correction (fixed only), Ambient light removal for measurement,  | 
    ||||
| 
         Input  | 
        
         Input  | 
        
         Switchable between non-voltage input and voltage input  | 
    |||
| 
         Number of inputs  | 
        
         8 (IN1 to IN8)  | 
    ||||
| 
         Function  | 
        
         IN1: External trigger ↑↓ / Timing input, IN2 to IN8: Enable by assigning optional functions  | 
    ||||
| 
         Output  | 
        
         Output  | 
        
         Open collector output; NPN/PNP switchable, N.O./N.C. switchable  | 
    |||
| 
         Number of inputs  | 
        
         10 (OUT1 to OUT10)  | 
    ||||
| 
         Function  | 
        
         Enable by assigning the optional functions  | 
    ||||
| 
         Analog voltage output  | 
        
         ±5 V, 1 to 5 V, 0 to 5 V, Output impedance: 100 Ω *4  | 
        
         Not available  | 
    |||
| 
         Analog current output  | 
        
         4 to 20 mA, Max. load resistance: 350 Ω *4  | 
    ||||
| 
         Number of programs  | 
        
         32  | 
    ||||
| 
         Statistical information  | 
        
         Scan mode: Measured value / Degree of similarity (Max., Min., Ave.), Processing time (Latest, Max., Min., Ave.), Count (Number of OKs / Number of NGs / Number of triggers)
  | 
    ||||
| 
         Detection history  | 
        
         Saved history  | 
        
         Scan mode  | 
        
         50  (FTP/SFTP client function: Enabled/High-resolution mode: Enabled)  | 
    ||
| 
         Line mode  | 
        
         400  (FTP/SFTP client function: Enabled/High-resolution mode: -)  | 
    ||||
| 
         Save conditions  | 
        
         Selectable between NG only and All *6  | 
    ||||
| 
         Image data transmission (FTP/SFTP client function)  | 
        
         Destination  | 
        
         FTP/SFTP server  | 
    |||
| 
         Method  | 
        
         Selectable between bmp, jpeg, and txt  | 
    ||||
| 
         Conditions  | 
        
         4 conditions  | 
    ||||
| 
         Ethernet  | 
        
         Standard  | 
        
         100BASE-TX/10BASE-T *7  | 
        
         Not available *7  | 
    ||
| 
         Connector  | 
        
         RJ45 8-pin connector *7  | 
    ||||
| 
         Interface compatibility  | 
        
         CC-Link, DeviceNet®, EtherNet/IP™, EtherCAT®, RS-232C, BCD output, TCP/IP non-procedural communication *8  | 
    ||||
| 
         Number of connectible units  | 
        
         Main units: 1, Expansion units: 1, Communication units (DL): 1  | 
    ||||
| 
         Ratings  | 
        
         Power voltage  | 
        
         24 VDC ±10% (including ripple)  | 
        
         Supplied from main unit  | 
    ||
| 
         Current consumption  | 
        
         Max. 1.9 A or less (With main unit only: 0.8 A or less, With unit expansion: 1.9 A or less) (Excluding output load) *9  | 
    ||||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         0 to +50°C 32 to 122°F (No freezing)  | 
    |||
| 
         Relative humidity  | 
        
         35 to 85% RH (No condensation)  | 
    ||||
| 
         Material  | 
        
         Main unit case: PC / Power connector: PA, POM / Analog output connector: PA, POM / I/O connector: PA /  | 
    ||||
| 
         Weight  | 
        
         Approx. 210 g  | 
        
         Approx. 190 g  | 
    |||
| 
         *1 For displaying on an IX Series control panel or PC software.  | 
    |||||
Sensor Amplifier
| 
         Model  | 
        
         IX-1000  | 
        
         IX-1050  | 
    |||
| 
         Image  | 
        
         
  | 
        
         
  | 
    |||
| 
         Main unit / expansion unit  | 
        
         Main unit  | 
        
         Expansion unit  | 
    |||
| 
         Display  | 
        
         Min. display unit  | 
        
         10 µm*1  | 
    |||
| 
         Display range  | 
        
         ±999.99 to ±999 mm (with 4 selectable steps)*1  | 
    ||||
| 
         Tools  | 
        
         Scan mode  | 
        
         Height, Height difference, Max./Min., Height difference calculation, Thickness calculation, Height detection, Monochromatic detection, Position adjustment  | 
    |||
| 
         Line mode  | 
        
         Height (Ave./Max./Min.) , Height difference (Ave./Max./Min.) , Height difference calculation, Thickness calculation, Position adjustment, Tilt correction  | 
    ||||
| 
         Other functions  | 
        
         Common  | 
        
         ZERO/offset, Operating threshold adjustment, 2-point calibration, Measurement direction, Position correction NG measurement,  | 
    |||
| 
         Scan mode  | 
        
         Measurement range, Measurement position (small/standard/large) , Measurement mode, Measurement noise elimination,   | 
    ||||
| 
         Line mode  | 
        
         Average count, Laser position adjustment, Timing input, Head tilt correction (fixed only), Ambient light removal for measurement, HOLD function, Alarm setting, Measurement method (Ave./Max./Min.)  | 
    ||||
| 
         Input  | 
        
         Input  | 
        
         Non-voltage input/voltage input is switchable  | 
    |||
| 
         Number of inputs  | 
        
         8 (IN1 to IN8)  | 
    ||||
| 
         Function  | 
        
         IN1: External trigger up/down timing, IN2 to IN8: Enable by assigning optional functions  | 
    ||||
| 
         Output  | 
        
         Output  | 
        
         Open collector output; NPN/PNP switchable, N.O./N.C. switchable  | 
    |||
| 
         Number of inputs  | 
        
         10 (OUT1 to OUT10)  | 
    ||||
| 
         Function  | 
        
         Enable by assigning the optional functions  | 
    ||||
| 
         Analog voltage output  | 
        
         ±5 V, 1 to 5 V, 0 to 5 V, Output impedance: 100 Ω*3  | 
        
         Not available  | 
    |||
| 
         Analog current output  | 
        
         4 to 20 mA, max. load resistance: 350 Ω*3  | 
    ||||
| 
         Number of programs  | 
        
         32  | 
    ||||
| 
         Statistical information  | 
        
         Scan mode: Measured value / Degree of similarity (Max., Min., Ave.), Processing time (Latest, Max., Min., Ave.), Count (Number of OKs / Number of NGs / Number of triggers)  | 
    ||||
| 
         Detection record  | 
        
         Number of storage  | 
        
         Scan mode  | 
        
         80 images (FTP/SFTP Client function: Enable)  | 
    ||
| 
         Line mode  | 
        
         400 images (FTP/SFTP Client function: Enable)  | 
    ||||
| 
         Detection history  | 
        
         Save conditions  | 
        
         NG only/All is selectable*5  | 
    |||
| 
         FTP/SFTP data transfer (FTP/SFTP client function)  | 
        
         Transfer Destination  | 
        
         FTP/SFTP server  | 
    |||
| 
         Transfer format  | 
        
         bmp/jpeg/txt is selectable  | 
    ||||
| 
         Transfer Condition  | 
        
         4 conditions  | 
    ||||
| 
         Ethernet  | 
        
         Standard  | 
        
         100BASE-TX/10BASE-T*6  | 
        
         Not available  | 
    ||
| 
         Connector  | 
        
         RJ45 8-pin connector*6  | 
    ||||
| 
         Interface compatibility  | 
        
         CC-Link / DeviceNet® / EtherNet/IP™ / EtherCATⓇ / RS-232C / BCD / PROFINET / PROFIBUS / TCP/IP output*7  | 
    ||||
| 
         Number of connectible units  | 
        
         Main units: 1, Expansion units: 1, Communication units (DL) : 1  | 
    ||||
| 
         Ratings  | 
        
         Power voltage  | 
        
         24 VDC ±10 % (including ripple)  | 
        
         Supplied from main unit  | 
    ||
| 
         Current consumption  | 
        
         Max. 1.9 A or less (With main unit only: 0.8 A or less, With unit expansion: 1.9 A or less) (Excluding output load)*8  | 
    ||||
| 
         Environmental resistance  | 
        
         Ambient temperature  | 
        
         0 to +50°C 32 to 122°F (No freezing)  | 
    |||
| 
         Relative humidity  | 
        
         35 to 85 % RH (No condensation)  | 
    ||||
| 
         Material  | 
        
         Main unit case: PC/Power connector: PA, POM/Analog output connector: PA, POM/I/O connector: PA/  | 
    ||||
| 
         Weight  | 
        
         Approx. 210 g  | 
        
         Approx. 190 g  | 
    |||
| 
         *1 For displaying on an IX Series control panel or PC software.  | 
    |||||
IX Series Control Panel
| 
         Model  | 
        
         IX-CP50  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         Display panel  | 
        
         5.7" TFT color LCD, 640 × 480 (VGA)  | 
    |||
| 
         Backlight  | 
        
         Method  | 
        
         White LED  | 
    ||
| 
         Duration  | 
        
         Approx. 50,000 hours (25°C 77°F)  | 
    |||
| 
         Touch panel  | 
        
         Method  | 
        
         Analog resistive  | 
    ||
| 
         Actuating force  | 
        
         0.8 N or less  | 
    |||
| 
         Ethernet  | 
        
         Standard  | 
        
         100BASE-TX/10BASE-T *1  | 
    ||
| 
         Connector  | 
        
         M12 4-pin connector *1  | 
    |||
| 
         Languages  | 
        
         English/Japanese/German/Simplified Chinese/Italian/French/Spanish *2  | 
    |||
| 
         Expanded memory  | 
        
         USB memory *3  | 
    |||
| 
         Ratings  | 
        
         Power voltage  | 
        
         24 VDC ±10% (including ripple)  | 
    ||
| 
         Current consumption  | 
        
         0.3 A or less  | 
    |||
| 
         Environmental resistance  | 
        
         Enclosure rating  | 
        
         IP40  | 
    ||
| 
         Ambient temperature  | 
        
         0 to +50°C 32 to 122°F (No freezing)  | 
    |||
| 
         Relative humidity  | 
        
         35 to 85% RH (No condensation) *4  | 
    |||
| 
         Drop resistance  | 
        
         1.3 m 4.3' onto concrete (2 times in an arbitrary direction)  | 
    |||
| 
         Vibration resistance  | 
        
         10 to 55 Hz; double amplitude 0.7 mm 0.03"; 2 hours in each of the X, Y, and Z directions  | 
    |||
| 
         Material  | 
        
         Main unit case: PC / Power connector: Brass + Ni plating /  | 
    |||
| 
         Weight  | 
        
         Main unit: Approx. 450 g  | 
    |||
| 
         *1 Dedicated for use in connecting to the IX-1000/1050/H2000/H2050.  | 
    ||||
PC Software
| 
         Model  | 
        
         IX-H1  | 
    |||
| 
         Image  | 
        
         
  | 
    |||
| 
         System requirements  | 
        
         Interface  | 
        
         Equip the Ethernet (100BASE-TX) interface  | 
    ||
| 
         OS  | 
        
         Either Windows 7 (SP1 or higher) Home Premium/ Professional/Ultimate or Windows 10 Home/Pro/ Enterprise Windows 11 Home/Pro/Enterprise must be pre-installed *1  | 
    |||
| 
         Languages  | 
        
         English/Japanese/German/Simplified Chinese/Italian/French/Spanish *2  | 
    |||
| 
         Processor  | 
        
         Compliant with OS system requirements  | 
    |||
| 
         Memory capacity  | 
    ||||
| 
         Required capacity for installation  | 
        
         1 GB or more  | 
    |||
| 
         Monitor  | 
        
         Resolution: 1024 × 768 pixels or higher, Display color: High Color (16 bits) or higher  | 
    |||
| 
         Operating conditions  | 
        
         .NET Framework 4.5.2 or later installed *3  | 
    |||
| 
         *1 Windows 7/Windows 10: Both 32-bit and 64-bit versions are supported.  | 
    ||||