High-accuracy Positioning Sensor
EG series
Sensor Head SH-290
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SH-290*1 | |||
Type | Standard Non-shielded Cylindrical | |||
Shape | ø90×30 Cylindrical | |||
Detectable object | Ferrous metal (see Characteristics for nonferrous metals) | |||
Standard target (iron, t=1 mm 0.04") | 150 x 150 mm | |||
Stable detecting range | 0 to 35 mm 1.38" | |||
Maximum detecting distance | 70 mm 2.76" | |||
Repeatability | 0.03 mm 0.001"*2 | |||
Hysteresis | 0.1 mm 0.004"*2 | |||
Temperature characteristics | 0.08%/°C*2 | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -10 to +60 °C 14 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 650 g | |||
*1 The EG-547(W) cannot be used in combination with SH-422, 430, 440, 290, 809, 816 and 822. | ||||