Proximity sensors with in-cable amplifiers
EM series
Main Unit, Shielded Type, f5.4, PNP EM-054P
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | EM-054P | |||
Type | Shielded | |||
Shape | 5.4 mm 0.21" dia Cylindrical. | |||
Detecting distance | 1.2 mm 0.05" ±10% | |||
Detectable object | Ferrous metals (see Characteristics for non-ferrous metals) | |||
Standard target | 6 x 6 mm 0.24" | |||
Hysteresis | 10% max. of detecting distance | |||
Response frequency | 1.2 kHz | |||
Operation mode | N.O. | |||
Temperature characteristics | ±10% max. of detecting distance at +23°C 73.4°F, within -10 to +70°C 14 to 158°F | |||
Display indicator | Red LED | |||
Output | PNP | |||
Control output | PNP: 200 mA (30 V) max., Residual voltage: 1 V max. | |||
Housing | Stainless steel | |||
Rating | Power voltage | 10.8 to 30 VDC, Ripple (P-P) 10 % or less*1 | ||
Current consumption | 20 mA or less | |||
Environmental resistance | Enclosure rating | IP67 | ||
Ambient temperature | -25 to +80 °C -13 to 176 °F (No freezing) | |||
Relative humidity | 35 to 95 % RH (No condensation) | |||
Weight | Approx. 40 g (including nuts and 2-m 6.6' cable) | |||
*1 Make sure that the power voltage stays within 10.8 V to 30 V even if it is affected by ripple effects. | ||||