Vision Sensor with Built-in AI
IV3 series
Compact model sensor head Standard model Color AF type IV3-G500CA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | IV3-G500CA | |||
Type | Standard | |||
Installed distance | 50 mm 1.97" or more *1 | |||
Field of view | Installed distance 50 mm 1.97": 22 (H) × 16 (V) mm 0.87" (H) × 0.63" (V) | |||
Image receiving element | Type | 1/2.9 inch color CMOS | ||
Number of pixels | 1280 (H) × 960 (V) | |||
Focus adjustment | Auto *2 | |||
Exposure time | 12 μs to 9 ms | |||
Lights | Illumination | White LED | ||
Lighting method | Pulse /continuous lighting is switchable. | |||
Indicators | 2 (the same display details for both indicators) | |||
Environmental resistance | Enclosure rating | IP67 *3 | ||
Ambient temperature | 0 to +50°C 32 to 122°F (No freezing) *4 | |||
Relative humidity | 35 to 85% RH (No condensation) | |||
Vibration resistance | 10 to 55 Hz; double amplitude 1.5 mm 0.06"; 2 hours in each of the X, Y, and Z directions *5 | |||
Shock resistance | 500 m/s2 1640'/s2, 3 times in each of the 6 directions *5 | |||
Material | Main unit case: Zinc die-casting, Front cover: Acrylic, Operation indicator cover: TPU | |||
Weight | Approx. 75 g 2.65 oz (without the AI Lighting unit) | |||
*1 Removing the polarizing filter is recommended when used at distances of 3 m 9.8' or more. | ||||