Vision Sensor with Built-in AI
IV3 series
AI imaging illumination unit for compact models IV3-LG6C
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | IV3-LG6C  | |||
Compatible sensor  | IV3-G600CA  | |||
Lights  | Illumination  | White LED  | ||
Power supply  | Power is supplied by the connected sensor  | |||
Environmental resistance  | Enclosure rating  | IP67 *1  | ||
Ambient temperature  | 0 to +50°C 32 to 122°F (No freezing)  | |||
Relative humidity  | 35 to 85%RH (No condensation)  | |||
Material  | Unit case: Aluminum die-casting/PBT  | |||
Weight  | Approx. 150 g 5.30 oz  | |||
*1 Applicable only when mounted to a compatible sensor. Except when the polarizing filter (OP-88644/OP-88645/OP-88646/OP-88647) is mounted.  | ||||