Vision Sensor with Built-in AI
IV4 series
Compact model sensor head Standard model Color IV4-G500CA
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model  | IV4-G500CA  | |||
Type  | Standard model  | |||
Installed distance  | From 50 mm 1.97"  | |||
Field of view  | Installation distance of 50 mm 1.97": 22 (H) × 16 (V) mm to  | |||
Image receiving element  | Type  | 1/2.9 inch color CMOS  | ||
Number of pixels  | 1280 (H) × 960 (V)  | |||
Focus adjustment  | Auto *1  | |||
Exposure time  | 12 μs to 9 ms *2  | |||
Lights  | Illumination  | White LED  | ||
Lighting method  | Switchable between pulse and continuous lighting  | |||
Indicators  | 2 indicators (both displaying same content)  | |||
Power supply  | Average power consumption  | 2.5 W (without AI imaging illumination unit installed)  | ||
Environmental resistance  | Enclosure rating  | IP67 *3  | ||
Ambient temperature  | 0 to +50°C 32 to +122°F (no freezing) *4  | |||
Relative humidity  | 85% RH or less (no condensation)  | |||
Vibration resistance  | Frequency: 10 to 500 Hz;  | |||
Shock resistance  | 500 m/s2 1640.4 ft/s2 3 times in each of 6 directions  | |||
Material  | Main unit case: Zinc die-casting. Front cover: Acrylic. Operation indicator cover: TPU *5  | |||
Weight  | Approx. 75 g 2.65 oz (no AI imaging illumination unit)  | |||
*1 Focus position can be automatically adjusted during installation. It cannot be adjusted while running. Focus position can be registered separately for each program.  | ||||