Electrostatic Sensor
SK-H series
Main unit SK-H050
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SK-H050 | |||
Charge potential measurement | Measurement mode | High-precision mode, Wide-range mode | ||
Measuring distance | High-accuracy mode | 25 mm 0.98" | ||
Wide-range mode | 100 mm 3.94" | |||
Measuring range | High-accuracy mode | ±2 kV | ||
Wide-range mode | ±50 kV | |||
Measuring accuracy | High-accuracy mode | ±10 V*1 | ||
Wide-range mode | ±100 V*1*2 | |||
Display resolution | 0 to 999 V : 1 V, 1.00 to 9.99 kV : 0.01 kV. 10.0 kV and higher : 0.1 kV | |||
Sampling cycle | Approx 1.4 ms | |||
Temperature measurement | Measuring range | 0 to +40℃ 32°F to 104°F | ||
Measuring accuracy | ±1°C 30.2 to 33.8°F*3 | |||
Display resolution | 0.1°C 32.2°F | |||
Sampling cycle | 1 s | |||
Humidity measurement | Measuring range | 10 to 85% RH | ||
Measuring accuracy | ±5% RH*3 | |||
Display resolution | 1% RH | |||
Sampling cycle | 1 s | |||
Charge monitor function | Ion balance measuring mode | Ion balance measuring range | ±1 kV*4 | |
Measured voltage display resolution | ±10 V*4*5 | |||
1 V*4 | ||||
Static elimination time measuring mode | Charge voltage | ±1400 V*4 | ||
Static elimination time display resolution | 0.1 s*4 | |||
Measuring time | 0 to 99 s*4 | |||
Laser class | Class 1 Laser Product (IEC60825-1 : 2014, FDA (CDRH) Part 1040.10*6) | |||
PC interface | USB 2.0 Full Speed | |||
Power supply | 2 AA alkaline dry-cell batteries | |||
Power supply | Operating time | 8 hours (in charge potential measuring mode) | ||
Environmental resistance | Ambient temperature | 0 to +40 °C 32 to 104 °F (No freezing or condensation) | ||
Relative humidity | 10 to 85 % RH (No condensation)*7 | |||
Material | SK-H050 : PC-ABS, PC, SUS/SK-H055 : PC, SUS, PTFE, PVC | |||
Weight | SK-H050: Approx. 240 g, SK-H055: Approx. 220 g | |||
*1 Within ±100 V when using high-precision mode; within ±1 kV when using wide-range mode. In other ranges, display value has an accuracy of ±10% (display value). Values are obtained from measurements with a response time of 0.8 seconds. | ||||