Electrostatic Sensor
SK-H series
Specs Electrostatic Sensor SK-H series
Hand-held type
|
Model |
SK-H050 |
|||
|
Image |
|
|||
|
Charge potential measurement |
Measurement mode |
High-precision mode, Wide-range mode |
||
|
Measuring distance |
High-accuracy mode |
25 mm 0.98" |
||
|
Wide-range mode |
100 mm 3.94" |
|||
|
Measuring range |
High-accuracy mode |
±2 kV |
||
|
Wide-range mode |
±50 kV |
|||
|
Measuring accuracy |
High-accuracy mode |
±10 V*1 |
||
|
Wide-range mode |
±100 V*1*2 |
|||
|
Display resolution |
0 to 999 V : 1 V, 1.00 to 9.99 kV : 0.01 kV. 10.0 kV and higher : 0.1 kV |
|||
|
Sampling cycle |
Approx 1.4 ms |
|||
|
Temperature measurement |
Measuring range |
0 to +40℃ 32°F to 104°F |
||
|
Measuring accuracy |
±1°C 30.2 to 33.8°F*3 |
|||
|
Display resolution |
0.1°C 32.2°F |
|||
|
Sampling cycle |
1 s |
|||
|
Humidity measurement |
Measuring range |
10 to 85% RH |
||
|
Measuring accuracy |
±5% RH*3 |
|||
|
Display resolution |
1% RH |
|||
|
Sampling cycle |
1 s |
|||
|
Charge monitor function |
Ion balance measuring mode |
Ion balance measuring range |
±1 kV*4 |
|
|
Measured voltage display resolution |
±10 V*4*5 |
|||
|
1 V*4 |
||||
|
Static elimination time measuring mode |
Charge voltage |
±1400 V*4 |
||
|
Static elimination time display resolution |
0.1 s*4 |
|||
|
Measuring time |
0 to 99 s*4 |
|||
|
Laser class |
Class 1 Laser Product (IEC60825-1 : 2014, FDA (CDRH) Part 1040.10*6) |
|||
|
PC interface |
USB 2.0 Full Speed |
|||
|
Power supply |
Power supply |
2 AA alkaline dry-cell batteries |
||
|
Operating time |
8 hours (in charge potential measuring mode) |
|||
|
Environmental resistance |
Ambient temperature |
0 to +40 °C 32 to 104 °F (No freezing or condensation) |
||
|
Relative humidity |
10 to 85 % RH (No condensation)*7 |
|||
|
Material |
SK-H050 : PC-ABS, PC, SUS/SK-H055 : PC, SUS, PTFE, PVC |
|||
|
Weight |
SK-H050: Approx. 240 g, SK-H055: Approx. 220 g |
|||
|
*1 Within ±100 V when using high-precision mode; within ±1 kV when using wide-range mode. In other ranges, display value has an accuracy of ±10% (display value). Values are obtained from measurements with a response time of 0.8 seconds. |
||||