Ultra-Compact Digital Barcode Reader
BL-1300 series
Recommended Replaceable Products: Setup software AutoID Network Navigator - SR-H8W
Contact Us: 1-888-539-3623 Inquiry form
Setup software AutoID Network Navigator SR-H6W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | SR-H6W*1 | |||
Operating System | Windows 10 Professional or later, 32 bit/64 bit | |||
CPU | 2.0 GHz or better | |||
Memory capacity | 1 GB (32 bit) / 2 GB (64 bit) | |||
Display | 1024 × 768 or better | |||
Note | DVD-ROM drive (during installation) | |||
*1 .NET Framework 3.5 SP1 or later installed | ||||