Handheld Code Reader HR-101B

HR-101B - Handheld Code Reader

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • UL Listing(c/us)
  • Bluetooth

Specifications

Model

HR-101B

Type

High resolution

Interface

Wireless

Light source

Red LED

Wireless

Standard

Bluetooth version 2.1

Reading
specifications

Supported
symbol

2D

QR, MicroQR, DataMatrix (ECC200) , PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C) , MaxiCode, AztecCode

Barcode

CODE39, ITF, 2of5 (Industrial 2of5) , NW-7 (Codabar) , CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, MSI, Postal, CODE11, 2of5

Minimum
resolution

2D

0.127 mm 0.005"

Barcode

0.076 mm 0.003"

Reading
distance

2D

0 to 114 mm 4.49" (Cell size = 0.254 mm 0.01")

Barcode

0 to 96 mm 3.78" (Narrow bar width = 0.127 mm 0.005")

Rating

Power voltage

-

Current consumption

Environmental resistance

Ambient light

Sunlight: 10000 lux, Fluorescent lamp: 2000 lux

Ambient temperature

0 to 50 °C 32 to 122 °F

Relative humidity

5 to 95 % RH (No condensation)

Drop Resistance

1.8 m 5.91' 50 times on concrete

Operating time

Approx. 14 hours (when using HR-B1)*1

Dimensions

161 x 86 (head) x 71 mm (head) 6.34" x 3.39" x 2.80"

Weight

Approx. 225 g

*1 Typical example at 1 scan/s

Data Sheet (PDF) Other Models