Recent Searches
    Series ()
      Models ()
        Keywords

          Handheld code ReaderHR-100 series

          OP-88046

          AC adapter

          SPECIFICATIONS

          Select Language

          Model

          OP-88046

          Rating

          Input

          AC100 to 240 V, 50/60 Hz, 0.27 to 0.17 A

          Output

          DC5 V, Max. 2.5 A

          Environmental resistance

          Ambient temperature

          0 to +40 °C 32 to 104 °F

          Storage temperature

          -10 to +70 °C 14 to 158 °F

          Dimensions

          81 mm x 50 mm x 31 mm 3.19" x 1.97" x 1.22" (excluding cables)

          Weight

          Approx. 175 g

          Barcode Scanner Library

          • traceability solutions
          • General Catalog Request
          • Trade Shows and Exhibitions
          • eNews Subscribe

          Vision / Barcode Scanner