Logistics Code Reader

SR-5000 series

Catalogs View Catalog

Software for settings SR-H7W

Specifications

Model

SR-H7W*1*2*3

Operating System

Windows 10 Professional or higher 32-bit/64-bit
Windows 8 Professional or higher 32-bit/64-bit (excluding Windows RT)
Windows 7 Professional or higher 32-bit/64-bit

Running environment

Processor 2.0 GHz or higher, Memory 8 GB or more,
Required free space on hard disk 1 GB or more (space is also required for saving SR Management Tool data)
DVD-ROM drive required for installation, Screen resolution 1440 × 1080 or higher

*1 .NET Framework 4.6.1 or higher is installed.
*2 Microsoft Visual C++ redistributable packages (x86) for Visual Studio 2015, 2017, and 2019 are installed.
*3 Windows, Visual Studio, Microsoft Edge, Internet Explorer, and Excel are either registered trademarks or trademarks of Microsoft Corporation in the United States and/or other countries.

Other Models