Logistics Code Reader
SR-5000 series
Specs Logistics Code Reader SR-5000 series
Code readers
|
Model |
SR-5000*1 |
SR-5000W*1 |
SR-5000X*1 |
|||
|
Image |
|
|
|
|||
|
Receiver |
Sensor |
CMOS image sensor |
||||
|
Number of pixels |
2448 × 2048 pixels |
4096 × 2160 pixels |
5456 × 3076 pixels |
|||
|
Focus |
Auto*2 |
|||||
|
Light emitter |
Light source |
48 high-intensity white LEDs |
96 high-intensity white LEDs |
192 high-intensity white LEDs |
||
|
Pointer light source |
2 high-intensity green LEDs |
|||||
|
LED class |
Risk Group 1 (IEC 62471) |
|||||
|
Reading specifications |
Supported symbol |
2D code |
QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C), DotCode, MaxiCode, AztecCode |
|||
|
Barcode |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, |
|||||
|
Minimum resolution |
2D code |
0.060 mm 0.002" |
0.080 mm 0.003" |
|||
|
Barcode |
0.10 mm 0.004" |
|||||
|
Reading distance |
100 to 2000 mm 3.94" to 78.74" |
200 to 3000 mm 7.87" to 118.11" |
300 to 4000 mm 11.81" to 157.48" |
|||
|
I/O specifications |
Control input |
Number of Inputs |
3 |
|||
|
Input type |
Bidirectional voltage input |
|||||
|
Maximum rating |
26.4 VDC |
|||||
|
Minimum ON voltage |
8 V DC |
|||||
|
Maximum OFF current |
0.2 mA |
|||||
|
Control output |
Number of Outputs |
4 |
||||
|
Output type |
PhotoMOS relay output |
|||||
|
Maximum rating |
30 VDC |
|||||
|
Maximum load current |
Single output: 50 mA or less, 4-output total: 100 mA or less |
|||||
|
Leakage current when OFF |
0.1 mA or less |
|||||
|
Residual voltage when ON |
1 V or less |
|||||
|
Ethernet |
Communication standard |
1000BASE-T/100BASE-TX |
||||
|
Supported protocol |
TCP/IP, SNTP, FTP, BOOTP, EtherNet/IP™, PROFINET, KV STUDIO, MC protocol, OMRON PLC link |
|||||
|
Serial communication |
Communication standard |
RS-232C compliant |
||||
|
Communication speed |
600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps |
|||||
|
Supported protocol |
No protocol, KV STUDIO, MC protocol, SYSWAY |
|||||
|
USB |
Communication standard |
USB 2.0 High Speed compliant |
||||
|
Ratings |
Power voltage |
24 VDC ±10% |
||||
|
Current consumption |
Approx. 1800 mA |
Approx. 2000 mA |
Approx. 3000 mA |
|||
|
Environmental resistance |
Enclosure rating |
IP65 |
||||
|
Ambient light |
Sunlight:10000 lux, Incandescent light: 6000 lux, Fluorescent light: 2000 lux |
|||||
|
Ambient temperature |
0 to 45°C 32 to 113°F |
|||||
|
Relative humidity |
35 to 85% RH (no condensation) |
|||||
|
Storage temperature |
-10 to 50°C 14 to 122°F |
|||||
|
Storage relative humidity |
35 to 85% RH (no condensation) |
|||||
|
Operating environment |
No dust, no corrosive gas |
|||||
|
Vibration resistance |
10 to 55 Hz: Double amplitude 0.3 mm 0.01"/ 2 hours each in X, Y, and Z directions |
|||||
|
Weight |
Approx. 3.0 kg |
Approx. 5.7 kg |
Approx. 8.5 kg |
|||
|
*1 ROM rewrites: 100,000 |
||||||
|
Model |
SR-5000CL *1 |
SR-5000FR *1 |
SR-5000WCL *1 |
SR-5000WFR *1 |
SR-5000XCL *1 |
SR-5000XFR *1 |
|||
|
Image |
|
|
|
|
|
|
|||
|
Receiver |
Sensor |
CMOS image sensor |
|||||||
|
Number of pixels |
2448 × 2048 pixels (5.0 megapixels) |
4096 × 2160 pixels (8.9 megapixels) |
5456 × 3076 pixels (16.8 megapixels) |
||||||
|
Focus |
Auto*2 |
||||||||
|
Reading specifications |
Supported symbol |
2D code |
QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C), DotCode, MaxiCode, AztecCode |
||||||
|
Barcode |
CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, |
||||||||
|
Minimum resolution |
2D code |
0.060 mm 0.002" |
0.080 mm 0.003" |
||||||
|
Barcode |
0.10 mm 0.004" |
||||||||
|
Reading distance |
100 to 2000 mm 3.94" to 78.74" |
200 to 3000 mm 7.87" to 118.11" |
300 to 4000 mm 11.81" to 157.48" |
||||||
|
I/O specifications |
Ethernet |
Communication standard |
1000BASE-T/100BASE-TX |
||||||
|
Supported protocol |
TCP/IP, SNTP, FTP, BOOTP, EtherNet/IP™, PROFINET, KV STUDIO, MC protocol, OMRON PLC link |
||||||||
|
Serial communication |
Communication standard |
RS-232C compliant |
|||||||
|
Communication speed |
600, 1200, 2400, 4800, 9600, 19200, 38400, 57600, 115200 bps |
||||||||
|
Supported protocol |
No-protocol, KV STUDIO, MC protocol, SYSWAY |
||||||||
|
USB |
Communication standard |
USB 2.0 High Speed compliant |
|||||||
|
Ratings |
Power voltage |
24 VDC ±10% |
|||||||
|
Current consumption |
Approx. 1800 mA |
Approx. 2000 mA |
Approx. 3000 mA |
||||||
|
Environmental resistance |
Enclosure rating |
IP65 |
|||||||
|
Ambient light |
Sunlight: 10000 lux, Incandescent lamp: 6000 lux, Fluorescent lamp: 2000 lux |
||||||||
|
Ambient temperature |
0 to +45°C 32 to 113°F |
||||||||
|
Relative humidity |
35 to 85% RH (no condensation) |
||||||||
|
Storage temperature |
−10 to +50°C 14 to 122°F |
||||||||
|
Storage relative humidity |
35 to 85% RH (no condensation) |
||||||||
|
Operating environment |
No dust, no corrosive gas |
||||||||
|
Vibration resistance |
10 to 55 Hz: Double amplitude 0.3 mm 0.01"/ 2 hours each in X, Y, and Z directions |
||||||||
|
Weight |
Approx. 3.0 kg 6.61 lb |
Approx. 5.7 kg 12.57 lb |
Approx. 8.5 kg 18.74 lb |
||||||
|
*1 ROM rewrites: 100000 |
|||||||||
Terminal boxes
|
Model |
SR-BX1 |
SR-BX2 |
|||
|
Image |
|
|
|||
|
Number connected |
1 unit |
2 units |
|||
|
Ratings |
Power voltage |
24V DC ±10% |
|||
|
Current consumption |
Approx. 150 mA |
Approx. 400 mA |
|||
|
Overcurrent protection specifications |
10 A fuse (for each power supply input system) |
||||
|
Environmental resistance |
Enclosure rating |
IP54 |
|||
|
Ambient temperature |
0 to +45°C 32 to 113°F |
||||
|
Relative humidity |
35 to 85% RH (no condensation) |
||||
|
Storage temperature |
-10 to +50°C 14 to 122°F |
||||
|
Storage relative humidity |
35 to 85% RH (no condensation) |
||||
|
Vibration resistance |
10 to 55 Hz: Double amplitude 0.3 mm 0.01"/ 2 hours each in X, Y, and Z directions |
||||
|
Weight |
Approx. 0.7 kg |
Approx. 2.1 kg |
|||