Ultra-compact 1D and 2D Code Reader
SR-700 series
Communication unit Ethernet connection type N-L20
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | N-L20 | |||
Interface | Ethernet*1 | |||
Display I/F | 11-point LED display (Head RD, Head SD, Ethernet Link, Power (Capable of multi-color representation), 6 I/O terminals, Error) | |||
Code reader power supply | 5 VDC ±5% (650 mA) | |||
Terminal block | Input | Number of inputs | 2 inputs (IN1 and IN2) | |
Input type | Bidirectional voltage input | |||
Maximum rating | 26.4 VDC | |||
Minimum ON voltage | 15 VDC | |||
Maximum OFF current | 1 mA | |||
Output | Number of outputs | 4 outputs (OUT1 to 4) | ||
Output type | Photo MOS relay output | |||
Rated load | 30 VDC, 100 mA | |||
Leakage current when OFF | 0.1 mA or less | |||
Residual voltage when ON | 1 V or less | |||
Communication specifications | Communication standard | Ethernet: IEEE 802.3 compliant, 10BASE-T/100BASE-TX | ||
Supported protocol | Ethernet: TCP, UDP, FTP, BOOTP, EtherNet/IP®, PROFINET, KV STUDIO, MC protocol, OMRON PLC link | |||
Connector | USB: 1 point (Mini-B) | |||
Rating | Power voltage | 24 VDC +10 %, -20 % | ||
Current consumption | 380 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Storage temperature | -20 to +60 °C -4 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 0.3 mm 0.01", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 150 g | |||
*1 Supported protocol: TCP, UDP, FTP, BOOTP, EtherNet/IP®, PROFINET, KV STUDIO, MC protocol, OMRON PLC link. |