Ultra-compact 1D and 2D Code ReaderSR-700 series
N-UB
Model | N-UB | |||
Interface | USB-COM | |||
Code reader power supply | 5 VDC ±5% (650 mA) | |||
Terminal block | Input | Number of inputs | 2 inputs (IN1 and IN2) | |
Input type | Bidirectional voltage input | |||
Maximum rating | 26.4 VDC | |||
Minimum ON voltage | 15 VDC | |||
Maximum OFF current | 1 mA | |||
Output | Number of outputs | 4 outputs (OUT1 to 4) | ||
Output type | Photo MOS relay output | |||
Rated load | 30 VDC, 100 mA | |||
Leakage current when OFF | 0.1 mA or less | |||
Residual voltage when ON | 1 V or less | |||
Communicationspecifications | Head port | Number of inputs | 1 (12-pin, round connector) | |
Supported communication standards | RS-232C compliant | |||
Communication speed | 4,800, 9,600, 19,200, 38,400, 57,600, 115,200 bps | |||
Data bit length | 7 or 8 bits | |||
Stop bit length | 1 bit or 2 bits | |||
Parity check | None, odd, even | |||
Communication specifications | Communication standard | Conforms to USB 2.0 Full Speed | ||
Connector | 1 (USB - type B) | |||
Communicationspecifications | Output interface | Total extension length | 5m or less | |
Rating | Power voltage | 24 VDC +10 %, -20 % | ||
Current consumption | 380 mA or less | |||
Environmental resistance | Ambient temperature | 0 to +50 °C 32 to 122 °F (No freezing) | ||
Storage temperature | -20 to +60 °C -4 to 140 °F (No freezing) | |||
Relative humidity | 35 to 85 % RH (No condensation) | |||
Operating environment | No dust or corrosive gases present | |||
Vibration resistance | 10 to 55 Hz, Double amplitude 1.5 mm 0.06", 2 hours in each of the X, Y, and Z directions | |||
Weight | Approx. 155 g |
Downloads
For Your Support