Quick Delivery and Comprehensive Support Most products are in stock and ready for same-day shipping - contact us to get your order started
  1. Home
  2. Products
  3. Vision / Barcode Scanner
  4. Barcode Scanner
  5. Handheld DPM Code Reader
  6. Specs

Handheld DPM Code Reader

SR-G100 series

Select Language

Model

SR-G100

Receiver

Sensor

CMOS image sensor

Number of pixels

900 × 900 pixels (2D code), 1280 × 900 pixels (Barcode)

Light emitter

Illumination light source

High-intensity red LED, High intensity blue LED

Reading
specifications

Supported
symbol

2D code

QR, MicroQR, DataMatrix (ECC200), GS1 DataMatrix, PDF417, MicroPDF417, GS1 Composite (CC-A/CC-B/CC-C)

Barcode

CODE39, ITF, 2of5 (Industrial 2of5), COOP 2of5, NW-7 (Codabar), CODE128, GS1-128, GS1 DataBar, CODE93, JAN/EAN/UPC, Trioptic CODE39, CODE39 Full ASCII, Pharmacode

Minimum
resolution

2D code

0.127 mm 0.005"

Barcode

0.1 mm 0.004"

Focal distance

30 mm 1.18"

Communication
specifications

Wireless communication

Bluetooth Ver. 2.1 + EDR Class 2

Wireless communication distance

Approx. 10 m 32.81' (line-of-sight)

Setup communication

USB 2.0 Full Speed

Rating

Power consumption

Approx. 8.5 W

Environmental resistance

Enclosure rating

IP54

Ambient light

Sunlight: 10,000 lux, Incandescent lamp: 6,000 lux, Fluorescent lamp: 2,000 lux

Ambient temperature

0 to +45 °C 32 to 113 °F, When charging: 0 to +40 °C 32 to 104 °F

Storage temperature

-10 to +50 °C 14 to 122 °F

Relative humidity

35 to 95 % RH (No condensation)

Storage relative humidity

Operating environment

No dust or corrosive gases present

Drop Resistance

2.0 m 6.56' (multiple drops to concrete), 50 times*1

Continuous usage time (Central value)

Approx. 10 hours (reading count: 10000)

Charging time

Approx. 4.5 hours

Dimensions

214 × 78.5 × 97.4 mm 8.43" × 3.09" × 3.83"

Weight

Approx. 375 g (incl. rechargeable battery pack)

*1 This is a typical value at room temperature, but not a guaranteed value.

Barcode Scanner Library

  • traceability solutions
  • General Catalog Request
  • Trade Shows and Exhibitions
  • eNews Subscribe

More Series In Barcode Scanner

Types In Vision / Barcode Scanner

Vision / Barcode Scanner