Lenses (for Machine Vision)
CA-L series
Low-Distortion Lens, Environmentally Resistant Lens 12 mm CA-LA12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LA12 | |||
Focal point | 12 mm 0.47" | |||
F-stop range (aperture) | F1.4 to F16 | |||
Minimum WD | 0.05 m 0.16' | |||
Mount | C-mount | |||
Filter size | M34 × P0.5 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | 0.10% | |||
Resolving power | 120 cycles/mm at center, 100 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Weight | Approx. 147 g 5.18 oz |