Lenses (for Machine Vision)
CA-L series
Ultra High-Resolution, Low-Distortion Lens Supporting 4/3" Image Sensors 16 mm CA-LAE16
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LAE16 | |||
Focal point | 16 mm 0.63" | |||
F-stop range (aperture) | F2.0 to F16 | |||
Minimum WD | 0.1 m 0.3' | |||
Mount | C-mount | |||
Filter size | M43 P0.75 | |||
TV distortion | 0.05% | |||
Resolving power | 200 cycles/mm at center, 140 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Lens coating | WIDE BAND MULTI COATING | |||
Max. compatible image sensor size | ø23 ø0.91" | |||
Weight | Approx. 303 g 10.69 oz |