Lenses (for Machine Vision)
CA-L series
High-Resolution, Low-Distortion Lens 12 mm CA-LAR12
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LAR12 | |||
Focal point | 12 mm 0.47" | |||
F-stop range (aperture) | F1.8 to F16 | |||
Minimum WD | 0.07 m 0.23' | |||
Mount | C-mount | |||
Filter size | M40.5 × P0.5 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | 0.09% | |||
Resolving power | 250 cycles/mm at center, 180 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Lens coating | WIDE, BAND MULTICOATING | |||
Weight | Approx. 140 g 4.94 oz |