Lenses (for Machine Vision)
CA-L series
High-resolution Low-distortion Lens 8 mm CA-LH8
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LH8*1 | |||
Focal point | 8 mm 0.31" | |||
F-stop range (aperture) | F1.4 to F16 | |||
Minimum WD | 0.1 m 0.3' | |||
Mount | C-mount | |||
Filter size | 27.0 mm 1.06" P0.5 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | -0.6 % (-0.28 %)*2 | |||
Resolving power | 100 cycles/mm at center, 80 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Weight | Approx. 90 g | |||
*1 To use CA-LH8 for CV-020/CV-070/CV-035C/M/CV-H035C/M, close-up rings with 1.5 mm 0.06" or more thickness are required. | ||||