Lenses (for Machine Vision)
CA-L series
Super resolution C mount lens CA-LHE35
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LHE35 | |||
Focal point | 35 mm 1.38" | |||
F-stop range (aperture) | F2.0 to F16 | |||
Minimum WD | 0.2 m 0.7' | |||
Mount | C-mount | |||
Filter size | 37.5 mm 1.48" P0.5 | |||
Compatible image sensor size | ø23 mm ø0.91"(full-size C-mount) | |||
TV distortion | -0.17 % | |||
Resolving power | 160 cycles/mm at center, 80 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Lens coating | WIDE BAND MULTI COATING | |||
Weight | Approx. 210 g | |||