Lenses (for Machine Vision)
CA-L series
Ultra High-resolution Low-distortion Lens 25 mm CA-LHR25
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LHR25 | |||
Focal point | 25 mm 0.98" | |||
F-stop range (aperture) | F1.8 to F16 | |||
Minimum WD | 0.1 m 0.3' | |||
Mount | C-mount | |||
Filter size | 25.5 mm 1.00" P0.5 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | -0.09 % (-0.04 %)*1 | |||
Resolving power | 200 cycles/mm at center, 140 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (No condensation) | |||
Lens coating | WIDE, BAND MULTICOATING | |||
Weight | Approx. 95 g | |||
*1 Indicates specification for compatible image sensor size. Value in parenthesis applies to 1/3" image sensor size. | ||||