Lenses (for Machine Vision)
CA-L series
Recommended Replaceable Products: High resolution telecentric macro lens - CA-LMH20
Contact Us: 1-888-539-3623 Inquiry form
Lens CA-LM2
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LM2*1 | |||
Type | Standard | |||
Optical magnification (reference magnification) | x2 | |||
Magnification range | Approx. ±3 % relative to reference axis | |||
WD (at reference magnification) | 66.9 mm 2.63" *2 | |||
Compatible image sensor size | 1/2" | |||
Field of view (at reference magnification) | 1/3" | 1.8 x 2.4 mm 0.071" x 0.094" | ||
1/2" | 2.4 x 3.2 mm 0.094" x 0.126" | |||
2/3" | - | |||
F-stop range (aperture) | 15.4 | |||
Depth-of-field | 400 µm 15.75 Mil*3 | |||
Max. TV distortion | -0.04 % | |||
Resolution | 5.1 µm 0.20 Mil*4 | |||
Mount | C-mount | |||
Ambient temperature/humidity range | 0 to +50 °C 32 to 122 °F, 80 % RH (No condensation) | |||
Weight | Approx. 57 g | |||
*1 The above values are all calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. | ||||