Lenses (for Machine Vision)
CA-L series
Telecentric macro lens Coaxial 1.0x CA-LMA1
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CA-LMA1*1 | |||
Type | Coaxial | |||
Optical magnification (reference magnification) | x1 | |||
Magnification range | - | |||
WD (at reference magnification) | 67 mm 2.64" *2 | |||
Compatible image sensor size | 2/3" | |||
Field of view (at reference magnification) | 1/3" | 3.6 x 4.8 mm 0.142" x 0.189" | ||
1/2" | 4.8 x 6.4 mm 0.189" x 0.252" | |||
2/3" | 6.6 x 8.8 mm 0.26" x 0.34" | |||
F-stop range (aperture) | 11.5 | |||
Depth-of-field | 920 µm 36.22 Mil*3 | |||
Max. TV distortion | 0.02 % | |||
Resolution | 7.7 µm 0.30 Mil*4 | |||
Mount | C-mount | |||
Ambient temperature/humidity range | 0 to +50°C 32 to 122°F, 80% RH or less (no condensation) | |||
Weight | Approx. 75 g | |||
*1 The above values are all calculated according to optical design values. Actual values for individual lenses will differ according to precision of assembly. | ||||