Lenses (for Machine Vision)
CA-L series
Recommended Replaceable Products: High-resolution Low-distortion Lens 35 mm - CA-LH35
Contact Us: 1-888-539-3623 Inquiry form
Lens CV-L35
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CV-L35 | |||
Focal point | 35 mm 1.38" | |||
F-stop range (aperture) | F1.6 to F16 | |||
Minimum WD | 0.3 m 1.0' | |||
Mount | C-mount | |||
Filter size | 30.5 mm 1.20" P0.5 | |||
Compatible image sensor size | 2/3" | |||
TV distortion | -0.2 % (-0.08 %)*1 | |||
Resolving power | 100 cycles/mm at center, 40 cycles/mm on periphery | |||
Ambient temperature/humidity range | 0 to +50 °C 32 to 122°F, 35 to 80 % RH (No condensation) | |||
Polarizing filter | OP-54030 | |||
Protective filter | CA-LF30 | |||
Weight | Approx. 85 g | |||
*1 Indicates specification for compatible image sensor size. Value in parenthesis applies to 1/3" image sensor size. | ||||