Vision System with Built-in AI
VS series
Lighting controller, IP67 CG-LC100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CG-LC100 | |||
Output | Number of channels | 2 | ||
Connector | M12 A-coded 4-pin female connector | |||
Dimming method | 1. Constant voltage control method (DC lighting, with linearization function) | |||
Gradation | 1024-level digital gradation | |||
Voltage | 12 V DC/24 V DC (switch) | |||
Capacity | Maximum 30 W (total 60 W for 2 channels) | |||
Synchronization | Ethernet synchronization/FLASH input synchronization/continuous lighting | |||
Dimming response | 1. Constant voltage control method: within 3 ms | |||
External signal | Connector | M12 A-coded 8-pin female connector | ||
FLASH input | 2 (isolated) | |||
Lighting forced off input | ||||
Power source output (for auxiliary use) | 24 V DC 100 mA | |||
Ethernet | Number of ports | 2 | ||
Connector | M12 8-pin X-coded female connector | |||
Standard | 1000BASE-T/100BASE-TX/10BASE-Te | |||
Power supply | Connector | M12 L-coded 5-pin male connector | ||
Power voltage | 24 V DC +25%/-20% | |||
Power consumption | 4.4 A, 84.5W (at 19.2 V)/3.4 A, 81.6W (at 24 V) | |||
Environmental resistance | Enclosure rating | IP67 (IEC 60529) | ||
Relative humidity | 85% RH or less (no condensation) | |||
Vibration resistance | 10–500 Hz Power spectral density: 0.05 G2/Hz, 0.5 hours in X/Y/Z directions (IEC 60068-2-64) | |||
Shock resistance | 50 G in 6 directions, 3 times each (IEC 60068-2-27) | |||
Size (H×W×D) | 176.4 × 75.4 × 40.4 (excluding connector protrusions and Control dials)(unit: mm) | |||
Case temperature | 0–70°C *1 | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main device case: (top) PC, (bottom) aluminum die-casting | |||
Weight | Approx. 500 g | |||
*1 (Reference value) 226 mm × 125 mm × 10 mm Aluminum plate mounting, ambient temperature 50°C, case surface temperature 70°C | ||||