Vision System with Built-in AI
VS series
Displayunit CG-MU100
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | CG-MU100 | |||
Interface | HDMI | Number of ports | 1 | |
Resolution | Up to 1920 (W) × 1080 (H) | |||
Ethernet | Number of ports | 2 (separate networks) | ||
Connector type | RJ-45 | |||
Standards | 1000BASE-T/100BASE-TX/10BASE-T | |||
USB | Number of ports | 3 *1 | ||
Power supply | Power voltage | DC24V +25%/–20% | ||
Power consumption | 2.3A, 44.2W (at 19.2 V) / 1.9A, 45.6W (at 24 V) | |||
Environmental resistance | Ambient temperature | 0 to +45°C (with DIN rail)/0 to +40°C (in vertical and horizontal installations) | ||
Relative humidity | 85°C RH or less (no condensation) | |||
Size (H×W×D) | 56.5 mm × 180.0 mm × 161.4 mm | |||
Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
Material | Main casing: Polycarbonate | |||
Weight | Approximately 830 g | |||
*1 Can be used for touch panel control. Note, however, that operation is not guaranteed with all devices. | ||||