 
Vision System with Built-in AI
VS series
PoEswitch,IP67 CG-SW100
 
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
| Model | CG-SW100 | |||
| Ethernet | Number of ports (PoE) | 4 | ||
| Number of ports (non-PoE) | 2 | |||
| Connector | M12 X-coded 8-pin female connector | |||
| Standard | 1000BASE-T/100BASE-TX/10BASE-Te | |||
| PoE standard | IEEE 802.3af/at (maximum 30 W/port output) | |||
| Power supply | Connector | M12 L-coded 5-pin male connector | ||
| Power voltage | 24 V DC +25%/-20% | |||
| Rated current consumption (with PoE output) | 10.8 A, 207.4 W (at 19.2 V) / 7.6 A, 182.4 W (at 24 V) | |||
| Current consumption (without PoE output) | 0.4 A, 8.5 W (at 19.2 V) / 0.4 A, 8.6 W (at 24 V) | |||
| Environmental resistance | Enclosure rating | IP67 (IEC 60529) | ||
| Relative humidity | 85% RH or less (no condensation) | |||
| Vibration resistance | 10–500 Hz Power spectral density: 0.05 G2/Hz, | |||
| Shock resistance | 50 G in 6 directions, 3 times each (IEC 60068-2-27) | |||
| Size (H×W×D) | 176.4 mm × 80.4 mm × 43.4 mm (excluding connector protrusions) | |||
| Case temperature | 0–70°C *1 | |||
| Standard certifications | CE, FCC, NRTL, KC, UKCA | |||
| Material | Main device case: Aluminum die-casting | |||
| Weight | Approx. 750 g | |||
| *1 (Reference value) For 90 W PoE output: 226 mm × 130 mm × 10 mm aluminum plate mounting, ambient temperature 45°C, case temperature 70°C | ||||
 
