High-speed analog input unit KV-SAD04

KV-SAD04 - High-speed analog input unit

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Data Sheet (PDF)

Manuals

CAD / CAE

360°view (3D PDF)

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-SAD04

Type

High-speed analog input unit

Analog input points

Input: 4 points (differential input)

Analog input range (resolution)

Input voltage

-10 to +10 V (0.5 mV 1/40000)
-5 to +5 V (0.25 mV 1/40000)
0 to 10 V (0.5 mV 1/20000)
0 to 30 V (1.5 mV 1/20000)
0 to 5 V (0.25 mV 1/20000)
1 to 5 V (0.25 mV 1/16000)

Input current

0 to 20 mA (1 μA 1/20000)
4 to 20 mA (1 μA 1/16000)

Input impedance

Voltage: 1 MΩ, Current: 250 Ω

Conversion speed

10 μs/ch

Conversion precision

25°C ±5°C 77°F ±9°F: ±0.1% (±20 digit),
0 to 55°C 32 to 131°F: ±0.2% (±40 digit)

Insulation mode

Between unit and CPU: Photocoupler and transformer insulation, Between channels: Non-insulation

Absolute maximum input

Voltage: -15 V/+35 V, Current: 30 mA

Internal current consumption

80 mA or less

Weight

Approx. 130 g

Data Sheet (PDF) Other Models