Programmable Logic Controller

KV Nano series

Catalogs View Catalog

Expansion output unit output 16 points transistor (sink) output screw terminal block KV-N16ET

KV-N16ET - Expansion output unit output 16 points transistor (sink) output screw terminal block

*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.

Software

  • CE Marking
  • UL Listing(c/us)

Specifications

Model

KV-N16ET

Expansion output unit

Output Points

16 points

External connectionmethod

MOSFET
With overcurrent protection function *1 *2

External connection method

Terminal block

Rated load

30 VDC, 0.5 A

Leakage current (when output is OFF)

100 μA or less

Residual voltage (at ON)

0.8 VDC or less (with 0.5 A output)
0.6 VDC or less (with 0.3 A output)

ON resistance

Common method

16 points/1 common
(8 terminals) *3 *4

Response time

OFF to ON

100 μs or less (with a load of 1 mA or more)

ON to OFF

200 μs or less (with a load of 1 mA or more)

Relay life

Relay replacement

Internal current consumption

40 mA or less

Weight

Approx. 210 g

*1 If even a single overcurrent is detected, the protection operation (output turned OFF) and automatic recovery are repeated for all outputs within the shared common (The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015 for the case of the KV-N16ET(P).) , until the cause of the problem is removed.
*2 MOSFET (N-ch) output for the sink output type; and MOSFET (P-ch) output for the source output type.
*3 The KV-N8ET(P) and KV-N16ET(P) COM terminals are shorted internally.
*4 The outputs within the shared common that are protected when an overcurrent is detected are outputs 000 to 007 or 008 to 015 for the case of the KV-N16ET(P).

Data Sheet (PDF) Other Models