Telecentric Green Laser Marker
MD-T series
T-Centric-YVO4SHG Laser Marker/Head (Standard Area) MD-T1010W
*Please note that accessories depicted in the image are for illustrative purposes only and may not be included with the product.
Specifications
Model | MD-T1010W | |||
Type | Main unit (head) | |||
PC software | MB-H2D3-DVD Supported OS*1: Windows 10/7/Vista (SP1 or higher)/XP (SP3 or higher), Supported languages: Japanese/English/Chinese*2/German | |||
PC software (Logo designer) | MB-HLD Supported OS : Windows 7/Vista (SP1 or higher) /XP (SP3 or higher), | |||
Console | MC-P1 | |||
Marking laser | Type | YVO4 laser, Class 4 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10 *3) | ||
Wavelength | 532 nm | |||
Output | 4W (at 30kHz) | |||
Guide laser | Semiconductor laser, Class 2 Laser Product (IEC60825-1, FDA (CDRH) Part 1040.10 *3), Wavelength 655nm, Output 1.0mW | |||
Marking area | 80 x 80 mm 3.15" x 3.15" | |||
Standard working distance | 189 mm 7.44" | |||
Q-switch frequency | 1 to 400kHz | |||
Spot variable width | ±5 mm ±0.20" | |||
Marking resolution | 2 µm 0.08 Mil | |||
Scan speed | Max. 12000 mm/s | |||
Character type | Font | Original fonts (numbers, alphabet, Katakana, Hiragana, Kanji)/user fonts/True Type fonts/ | ||
Barcode | CODE39/ITF/2of5/NW7 (CODABAR)/JAN/CODE128 | |||
2D code | QR code /Micro QRcode/DataMatrix (ECC200)/GS1 DataMatrix | |||
GS1 DataBar | GS1 DataBar/GS1 DataBar CC-A/GS1 DataBar Stacked/GS1 DataBar Stacked CC-A/ | |||
Logo image | Custom character font/logo data DXF/BMP/JPEG/PNG/TIF | |||
Machinery operation | Fixed point/straight line/dashed line/circle/oval | |||
Trimming | Single cut/L-shaped cut/multi-plunge/serpentine/free line/specify end point/relative shift | |||
Marking conditions | Workpiece style | Stationary marking | ||
Character size (marking height/width) | 0.01 to 80 mm 0.0004" to 3.15" | |||
No. of registered programs | Max. 2000 programs | |||
No. of program blocks | 256 blocks | |||
I/O (Input/output) | Terminal block I/O/MIL connector I/O | |||
Interface | RS-232C/RS-422A/USB2.0*4 /Ethernet (100BASE-TX/10BASE-T) | |||
CF memory card slot | Compact flash memory card*5 only | |||
Head installation direction | Up and down (vertical) | |||
Head cable length | 5 m 16.4' | |||
Cooling method | Air cooling, thermoelectric cooling | |||
Rating | Power voltage | 100 to 120 VAC/200 to 240 VAC, 50/60 Hz | ||
Power consumption | 550 VA max. | |||
Environmental resistance | Ambient temperature for storage | -10 to +60 °C 14 to 140 °F (No freezing) | ||
Ambient temperature | +15 to +35 °C 59 to 95 °F | |||
Relative humidity | 30 to 85 % RH (No condensation) | |||
Weight | Marking head unit: 35 kg | |||
*1 For Windows 10/7/Vista, the 32-bit or 64-bit versions are supported, for XP only the 32-bit version is supported. Windows is a registered trademark of Microsoft Corporation, U.S.A. | ||||